- Article no.:
- SV 3587.000
- Material
- E-Cu F30
- Length
- 2,400 mm
- Note
- May be cut individually to required length
- Standards
- DIN EN 13 601
- Cross-section
- 40 mm x 10 mm
- Dimensions
- Length: 2,400 mm
- Packs of
- 3 pc(s).
- Net weight
- 25.8 kg
- Gross weight
- 25.9 kg
- Copper weight (kg per piece)
- 8.57
- Customs tariff number
- 74071000
- EAN
- 4028177044883
- ETIM 9
- EC001522
- ETIM 8
- EC001522
- ECLASS 8.0
- 27370303
- Product description
- SV Busbar E-Cu, WH: 40x10 mm, L: 2400 mm
Busbar made from E-Cu 57
to DIN 1759, DIN 40500
Length: 2400 mm/bar
Dimension: 40 x 10 mm
Weight/bar: 8.55 kg
to DIN 1759, DIN 40500
Length: 2400 mm/bar
Dimension: 40 x 10 mm
Weight/bar: 8.55 kg