- Article no.:
- SV 3588.005
- Material
- E-Cu F30
- Length
- 2,400 mm
- Note
- May be cut individually to required length
- Standards
- DIN EN 13 601
- Cross-section
- 50 mm x 10 mm
- Dimensions
- Length: 2,400 mm
- Packs of
- 2 pc(s).
- Net weight
- 21 kg
- Gross weight
- 21.7 kg
- Copper weight (kg per piece)
- 10.75
- Customs tariff number
- 74071000
- EAN
- 4028177684591
- ETIM 9
- EC001522
- ETIM 8
- EC001522
- ECLASS 8.0
- 27370303
- Product description
- SV Busbar E-Cu, WH: 50x10 mm, L: 2400 mm