Busbars E-Cu

Article no.: SV 3589005

Length: 2400 mm/bar.

Article no.:
SV 3589005
Material
E-Cu F30
Note
May be cut individually to required length
Standards
DIN EN 13 601
Cross-section
60 mm x 10 mm
Dimensions
Length: 2,400 mm
Packs of
2 pc(s).
Net weight
25.8 kg
Gross weight
25.88 kg
Copper weight (kg per piece)
12.9
Customs tariff number
74071000
EAN
4028177684607
ETIM 9
EC001522
ETIM 8
EC001522
ECLASS 8.0
27370303
Product description
SV Busbar E-Cu, WH: 60x10 mm, L: 2400 mm
Declarations
Declaration of conformity
Declaration of conformity UK
Data sheets
Technical details