T handle HD

Article number: HD 4000065

For easy opening without a key.

Article number:
HD 4000065
Product description

Material
Stainless steel 1.4301 (AISI 304)
To fit
Enclosure type: HD compact enclosure
AE with cam 1.4404 (AISI 316L)
One-piece console - stainless steel console cover
System enclosure HD
Packs of
1 pc(s).
Net weight
0.22 kg
Gross weight
0.24 kg
Customs tariff number
83024110
EAN
4028177918849
ETIM 9
EC000327
ETIM 8
EC000327
ECLASS 8.0
27409217
Product description
HD T handle, stainless steel 1.4301 (AISI 304)
Documentation
Info sheet
Data sheets
Technical system catalogue