- Article number:
- HD 4000100
- Benefits
- Creates space for cleaning behind the enclosure
- Shorter assembly times by eliminating the need for an all-round seal
- Improved hygiene by avoiding inaccessible dead spaces or gaps between the enclosure and wall
- Mounting on the wall optionally from the enclosure interior via a through-hole (max. M8) or from the rear via an integral M10 thread
- Material
- Stainless steel 1.4301 (AISI 304)
- Supply includes
- Assembly parts and seals
- Wall distance
- 50 mm
- Note
- Depending on the size of the enclosure, up to 4 wall spacer brackets are required to ensure sufficiently stable wall mounting
- To fit
- Enclosure type: HD compact enclosure
- Packs of
- 1 pc(s).
- Net weight
- 0.39 kg
- Gross weight
- 0.393 kg
- Customs tariff number
- 83024900
- EAN
- 4028177565654
- ETIM 9
- EC002622
- ETIM 8
- EC002622
- ECLASS 8.0
- 27189263
- Product description
-
HD Wall spacer bracket, stainless steel, 1.4301, Wall distance 50 mm