Steel blade for deburring blade

Article number: AS 4050723

Spare blade for deburrer. Rotating 360° blades for deburring.

Article number:
AS 4050723
Design
Steel blade brushed on both sides
B32P PVD TiN
Product description
Spare blade for deburrer. Rotating 360° blades for deburring.
Material
Hardened steel blade, with PVD TiN (titanium nitride) coating
Blade dia.
3 mm
Blade length
23 mm
To fit Model No.
4050.722
Packs of
10 pc(s).
Net weight
0.02 kg
Gross weight
0.03 kg
Customs tariff number
82079091
EAN
4028177950399
ETIM 9
EC001509
ETIM 8
EC001509
ECLASS 8.0
21040803
Product description
TiN-coated replacement blade for deburring cutter, blade sharpened on both sides