- Article number:
- AS 4050745
- Product description
- With plastic collar.
- Technical specifications
- Heat-resistant to 105 °C
- Material
- E-Cu, galvanic tin-plated
Plastic collar: Polypropylene
- Colour
- Black
- Length
- 8 mm
- AWG
- 16
- Internal diameter
- 4 mm
- For cross-section
- 1.5 mm²
- DIN colour code
- Yes
- Multinorm
- Yes
- Note
- UL-certified in conjunction with the relevant tools, such as crimping machines.
- For bespoke advice, please contact your Rittal sales consultant.
- Delivery form
- Loose
- Packs of
- 500 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.5 kg
- Customs tariff number
- 85369010
- EAN
- 4028177805132
- ETIM 9
- EC000005
- ETIM 8
- EC000005
- ECLASS 8.0
- 36659290
- Product description
-
Wire end ferrules for wire processing, 1.5 mm², AWG 16, black, loose, 8 mm (wide shaft)