- Article number:
- AS 4050749
- Design
- for wire processing machines
- Product description
- With plastic collar.
- Technical specifications
- Heat-resistant to 105 °C
- Material
- E-Cu, galvanic tin-plated
Plastic collar: Polypropylene
- Colour
- Black
- To fit
- Enclosure type: Crimping machine RC
Crimping machine R8
Crimping machine R8 E
- Length
- 8 mm
- AWG
- 16
- Internal diameter
- 3.5 mm
- For cross-section
- 1.5 mm²
- DIN colour code
- Yes
- Note
- UL-certified in conjunction with the relevant tools, such as crimping machines.
- Delivery form
- Taped
- Packs of
- 5,000 pc(s).
- Net weight
- 5 kg
- Gross weight
- 0.722 kg
- Customs tariff number
- 85369010
- EAN
- 4028177805170
- ETIM 9
- EC000005
- ETIM 8
- EC000005
- ECLASS 8.0
- 36659290
- Product description
-
Wire end ferrules According to DIN colour code