- Article number:
- AS 4055128
- Design
- With triple splitting
- Product description
- For punching round cut-outs. The hole punch is operated with a wrench or hydraulic punch.
- Supply includes
- Female dies
Male dies
- Machinable material
- Stainless steel
- Maximum machinable material thickness, stainless steel
- 2.5 mm
- Ø punch
- 28.3 mm
- Note
- When operating with wrenches, tension screws with ball bearings should be used.
- Suitable for hydraulic bolt order number
- 4055.663
- Tension screw (Ø x L)
- 19 x 55 mm
- Hydraulic tension screw Ø
- 19 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.157 kg
- Gross weight
- 0.181 kg
- Customs tariff number
- 82073010
- EAN
- 4028177808034
- ETIM 9
- EC000156
- ETIM 8
- EC000156
- ECLASS 8.0
- 21049047
- Product description
-
Splitter hole punch, round for stainless steel, round, with triple splitting