Female dies

Article number: AS 4055772

The female dies should be used in combination with the respective male die. This allows round holes to be punched in busbars.

Article number:
AS 4055772
Product description
The female dies should be used in combination with the respective male die. This allows round holes to be punched in busbars.
Diameter
9.5 mm
Material thickness (max.)
12 mm
Packs of
1 pc(s).
Net weight
0.25 kg
Gross weight
0.302 kg
Customs tariff number
82073010
EAN
4028177920750
ETIM 9
EC003458
ETIM 8
EC003458
ECLASS 8.0
21049240
Product description
Female die for punching busbars