- Article number:
- SZ 4115000
- Product description
- For fastening to tubular door frames at any height.
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Clearance height
- 210 mm
- Clearance width
- 355 mm
- To fit door width
- 500 mm
- Dimensions
- Depth: 90 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.803 kg
- Gross weight
- 1 kg
- Customs tariff number
- 73269098
- EAN
- 4028177091795
- ETIM 9
- EC000317
- ETIM 8
- EC000317
- ECLASS 8.0
- 27189267
- Product description
-
SZ Wiring plan pockets, for VX, TS, VX SE, PC, TP pedestal, sheet steel, for door width: 500 mm, D: 90 mm