- Article number:
- TS 4134000
- Product description
- For assembling punched rails and mounting surfaces with a 45° incline. With two mounting options as standard: Conductively to the subsurface, or insulated from the mounting surface.
- Material
- Angle pieces: Die-cast zinc
Insulating pieces: Plastic
- Supply includes
- Angle piece
Insulating piece
Insulating screw
2 assembly screws
Threaded block M8
- Installation options
- On the horizontal and vertical VX enclosure section
- On the punched sections with mounting flanges for the inner mounting level
- On the brackets/spacers
- On the quick-assembly block
- On the vertical TS, VX SE enclosure section via snap-on nuts TS 8800.806 or adaptor rails for VX compatibility
- On the horizontal TS enclosure section
- On the horizontal VX SE enclosure section, bottom
- On the horizontal VX SE enclosure section, top in the depth
- On enclosures and rails with rectangular system punching 12.5 x 11 mm
- To fit enclosure type
- VX
- TS
- VX SE
- Packs of
- 12 pc(s).
- Net weight
- 0.9 kg
- Gross weight
- 0.995 kg
- Customs tariff number
- 79070000
- EAN
- 4028177092143
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
TS Angle piece