- Article number:
- SZ 4315800
- Design
- Connection cable
- Length
- 3,000 mm
- To fit Model No.
- 4140.810
- 4140.820
- 4140.830
- 4140.840
- Dimensions
- Length: 3,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.102 kg
- Gross weight
- 0.118 kg
- Customs tariff number
- 85444290
- EAN
- 4028177630192
- ETIM 9
- EC001576
- ETIM 8
- EC001576
- ECLASS 8.0
- 27060402
- Product description
- SZ Connection cable, for System light LED compact, L: 3000 mm
- Data sheets
- General technical information