- Article number:
- VX 4590700
- Product description
- For a continuous mounting surface in bayed suites where the mounting plate is set forward.
- Material
- Sheet steel, 2.0 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Enclosure type: VX
TS
Height: = 1,800 mm
- Packs of
- 1 pc(s).
- Net weight
- 3.816 kg
- Gross weight
- 4.1 kg
- PCF per pack (cradle-to-gate)
- 15.3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024200
- EAN
- 4028177103634
- ETIM 9
- EC000213
- ETIM 8
- EC000213
- ECLASS 8.0
- 27409216
- Product description
-
VX mounting plate infill for VX, TS, H: 1800 mm