- Article number:
- TS 4594000
- Product description
- For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment.
- Technical specifications
- 4.5 mm diameter hole on a 25 mm pitch pattern
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Length
- 290 mm
- To fit door width
- 400 mm
- VX SE installation options
- In door width 400 mm
- AX installation options
- In enclosure width 300 mm and in enclosure height 400 mm, in conjunction with rail for interior installation AX
- AX stainless steel installation options
- In enclosure width 300 mm
- Installation options, AX plastic
- In door width 400 mm
- Installation options for 3-part AX
- In enclosure depth 473 mm
- TS installation options
- In door width 400 mm
- Installation options for VX base/plinth, stainless steel
- In base/plinth depth 400 mm, in conjunction with M6 multi-tooth screws and M6 nuts
- To fit
- Enclosure type: VX
TS
VX SE
AX
AX plastic
AX wall-mounted enclosure, 3-part
- To fit
- VX base/plinth system, stainless steel
- Packs of
- 20 pc(s).
- Net weight
- 2.94 kg
- Gross weight
- 3.02 kg
- PCF per pack (cradle-to-gate)
- 14.05 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177103726
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
TS Support strip, for TS, VX SE, TP, for door width: 400 mm, L: 290 mm