- Article number:
- TS 4599200
- Product description
- For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment.
- Technical specifications
- 4.5 mm diameter hole on a 25 mm pitch pattern
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Length
- 700 mm
- To fit door width
- 760 mm
- AX installation options
- In door width 760 mm, with cam lock
- AX stainless steel installation options
- In door width 760 mm, with cam lock, in conjunction with the perforated door strip
- To fit
- Enclosure type: AX
Width/depth: 760 mm
- Packs of
- 20 pc(s).
- Net weight
- 7.24 kg
- Gross weight
- 7.28 kg
- PCF per pack (cradle-to-gate)
- 33.06 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177939028
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
TS Support strip, for door width 760 mm