- Article number:
- TS 4694000
- Product description
- For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment.
- Technical specifications
- 4.5 mm diameter hole on a 25 mm pitch pattern
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Length
- 340 mm
- VX installation options
- In enclosure width/depth 400 mm, on the outer mounting level
- VX SE installation options
- In enclosure width/depth 400 mm, on the outer mounting level
- AX installation options
- In door width 400 mm, with cam lock
- TS installation options
- In enclosure width/depth 400 mm, on the outer mounting level
- TP installation options
- In TP pedestal and one-piece console pedestal, in enclosure depth 400 mm, in conjunction with rail for interior installation for TP, compact enclosure HD
- VX base/plinth installation options
- In base/plinth width/depth 400 mm on the base/plinth trim panels, in conjunction with base/plinth installation bracket
- To fit
- Enclosure type: VX
TS
VX SE
TP
AX
Width/depth: 400 mm
- To fit
- Base/plinth system VX
- Packs of
- 20 pc(s).
- Net weight
- 3.2 kg
- Gross weight
- 3.52 kg
- PCF per pack (cradle-to-gate)
- 16.36 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177108110
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
TS Support strip, for VX, TS, VX SE, TP, for outer mounting level: for W/D: 400 mm, L: 340 mm