- Article number:
- TS 4695000
- Product description
- For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment.
- Technical specifications
- 4.5 mm diameter hole on a 25 mm pitch pattern
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Length
- 440 mm
- VX installation options
- In enclosure depth 500 mm
- VX SE installation options
- In enclosure depth 500 mm, on the outer mounting level
- AX installation options
- In door width 500 mm, with cam lock
- In door width 500 mm, with 3-point lock system, in the hinged door
- AX stainless steel installation options
- In door width 500 mm, in hinged door, in conjunction with the perforated door strip
- TS installation options
- In enclosure width/depth 500 mm, on the outer mounting level
- AE installation options
- In enclosure width/height 500 mm, in conjunction with rail for interior installation AE
- TP installation options
- In TP pedestal and one-piece console pedestal, in enclosure depth 500 mm, in conjunction with rail for interior installation for TP, compact enclosure HD
- To fit
- Enclosure type: VX
TS
VX SE
TP
AX
AE
Width/depth: 500 mm
- Packs of
- 20 pc(s).
- Net weight
- 4.4 kg
- Gross weight
- 4.603 kg
- PCF per pack (cradle-to-gate)
- 21 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177108134
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
TS Support strip, for VX, TS, VX SE, TP, for outer mounting level: for W/D: 500 mm, L: 440 mm