- Article no.:
- TS 4696000
- Product description
- For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment.
- Technical specifications
- 4.5 mm diameter hole on a 25 mm pitch pattern
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Length
- 540 mm
- VX installation options
- In enclosure width/depth 600 mm
- VX SE installation options
- In enclosure width/depth 600 mm, on the outer mounting level
- AX installation options
- In door width 600 mm, with cam lock
- In door width 600 mm, with 3-point lock system, in the hinged door
- AX stainless steel installation options
- In door width 600 mm, in hinged door, in conjunction with the perforated door strip
- PC installation options
- In enclosure width 600 mm, on the outer mounting level
- WI installation options
- In enclosure width/depth 600 mm, on the outer mounting level
- TS installation options
- In enclosure width/depth 600 mm, on the outer mounting level
- AE installation options
- In enclosure width/height 600 mm, in conjunction with rail for interior installation AE
- TP installation options
- In consoles for 3-part assembly, at the height of the enclosure cover, in conjunction with rail for interior installation for TP, compact enclosure HD
- VX base/plinth installation options
- In base/plinth width/depth 600 mm on the base/plinth trim panels, in conjunction with base/plinth installation bracket
- To fit
- Enclosure type: VX
TS
VX SE
TP
PC
IW
AX
AE
Width/depth: 600 mm
- To fit
- Base/plinth system VX
- Packs of
- 20 pc(s).
- Net weight
- 5.4 kg
- Gross weight
- 5.58 kg
- PCF per pack (cradle-to-gate)
- 25.64 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177108158
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
TS Support strip, for VX, TS, VX SE, TP, for outer mounting level: for W/D: 600 mm, L: 540 mm