Cable clamp rail C-section, for mounting plates, for VX, TS, VX SE, TP

Article number: CM 5001083

For strain relief with cable entry. The length of the cable clamp rail is tailored to the width of the mounting plate. The mounting bracket included with the supply supports three different installation situations on the mounting plate.

Article number:
CM 5001083
Product description
For strain relief with cable entry. The length of the cable clamp rail is tailored to the width of the mounting plate. The mounting bracket included with the supply supports three different installation situations on the mounting plate.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Two mounting brackets and assembly screws
Installation options
straight, at a distance of 23 mm from the mounting plate
straight, at a distance of 10 mm from the mounting plate
tilted, towards the mounting plate
VX base/plinth installation options
In base/plinth width/depth 1200 mm for mounting on the base/plinth corner pieces, in conjunction with metal multi-tooth screws
Installation options for VX base/plinth, stainless steel
In base/plinth width 1200 mm, in conjunction with M6 multi-tooth screws and M6 nuts
To fit
Base/plinth system VX
VX base/plinth system, stainless steel
Dimensions
Length: 1,099 mm
To fit
Enclosure type: VX
TS
VX SE
TP
Width: = 1,200 mm
Suitable for width
= 1,200 mm
Packs of
1 pc(s).
Net weight
0.93 kg
Gross weight
1.14 kg
PCF per pack (cradle-to-gate)
1.7 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177502970
ETIM 9
EC000322
ETIM 8
EC000322
ECLASS 8.0
27400604
Product description
CM Cable clamp rail C-section, for mounting plates, for TS, VX TS, SE, TP, for W: 1200 mm