- Article number:
- VX 5301261
- Product description
- For sealing IT enclosure systems, both stand-alone and baying arrangements.
- Benefits
- Easy to use
- Supports tool-free installation and removal of the side wall
- Locked using security lock 3524 E
- Integral internal latch
- Material
- Sheet steel
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Supply includes
- Console
Pedestal
6 mounting brackets
2 lock components
Assembly parts
- To fit
- Enclosure type: VX IT
Height: = 2,200 mm
Depth: = 1,200 mm
- IP protection category to IEC 60 529
- IP 20
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 24.85 kg
- Gross weight
- 25.2 kg
- PCF per pack (cradle-to-gate)
- 96 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177950689
- ETIM 9
- EC002524
- ECLASS 8.0
- 27182101
- Product description
-
Side panel, divided horizontally for VX IT for sealing IT enclosure systems in stand-alone or baying arrangement. For enclosure height 2,200 mm, for enclosure depth 1,200 mm.