- Article number:
- VX 5301330
- Product description
- For closing the base
- Benefits
- Large perforated section to support passive climate control of the enclosure
- Filter mat slides in from above for easy replacement
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Gland plate modules, vented
Filter mat
Assembly parts
- Assembly instruction
- Several gland module plates must be combined to seal the base completely in the VX IT
- The gland plate module may be combined in exchange with other base modules with a depth of 237.5 mm.
- Dimensions
- Depth: 237.5 mm
- To fit
- Enclosure type: VX IT
Width: = 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 1.44 kg
- Gross weight
- 1.64 kg
- PCF per pack (cradle-to-gate)
- 6.2 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177950825
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
VX IT gland plate module, ventilated, for width 600 mm, W x D 600 x 237.5 mm, sheet steel