Gland plate module, one-piece, with brush strip for VX IT

Article number: VX 5301332

For targeted cable entry from below.

Article number:
VX 5301332
Design
one-piece, with brush strip
Product description
For targeted cable entry from below.
Material
Module plate: Sheet steel
Brush strip: Plastic, UL 94 HB, halogen-free
Surface finish
Module plate: Zinc-plated
Supply includes
Assembly parts
Assembly instruction
Several gland module plates must be combined to seal the base completely in the VX IT
The gland plate module may be combined in exchange with other base modules with a depth of 237.5 mm.
Note
Gland plate modules with brush strip not suitable for applications with a protection category to IEC 60 529
Dimensions
Depth: 237.5 mm
To fit
Enclosure type: VX IT
Width: = 600 mm
Packs of
1 pc(s).
Net weight
1.14 kg
Gross weight
1.34 kg
PCF per pack (cradle-to-gate)
5.1 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177950849
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
VX IT gland plate module with brush strip, for width 600 mm, W x D 600 x 237.5 mm, one-piece, sheet steel
Documentation
Info sheet
VX IT Gland plate module, Art.-No. 5301.332,
with brush strip, for cable routing
For a rack width of 600 mm
Depth: 237,5 mm
For VX, VX IT
For a cable entry over brushes
Module plate: Sheet steel, zinc-plated
Brush strip: UL 94-HB, halogen-free