- Article number:
- VX 5301335
- Design
- two-piece, with brush strip
- Product description
- For targeted cable entry from below. With correct cable entry, special brush strips with alternating offset brushes provide a more effective seal from the environment to support climate control. The two-piece design even allows retrospective fitting of the base module with the cables already installed.
- Material
- Module plate: Sheet steel
Brush strip: Plastic, UL 94 HB, halogen-free
two-piece, with brush strip
- Surface finish
- Module plate: Zinc-plated
- Supply includes
- 2 module panel halves including brush strips, super-airtight
Assembly parts
- Assembly instruction
- Several gland module plates must be combined to seal the base completely in the VX IT
- The gland plate module may be combined in exchange with other base modules with a depth of 237.5 mm.
- Note
- Gland plate modules with brush strip not suitable for applications with a protection category to IEC 60 529
- Dimensions
- Depth: 237.5 mm
- To fit
- Enclosure type: VX IT
Width: = 800 mm
- Packs of
- 1 pc(s).
- Net weight
- 2 kg
- Gross weight
- 2.14 kg
- PCF per pack (cradle-to-gate)
- 8.2 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177950870
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
VX IT gland plate module with brush strip, for width 800 mm, W x D 600 x 237.5 mm, two-piece, sheet steel