- Article number:
- VX 5301336
- Product description
- Multi-piece gland plate set consisting of solid base plate modules and a sliding panel for cable entry. The solid gland plate module, depth 237.5 mm, may optionally be exchanged for gland plate module variants for cable entry.
- Benefits
- The sequence of individual modules may be freely selected
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Gland plate set
Sealing tape
Assembly parts
1 gland plate module, solid, depth: 75 mm
1 gland plate module, solid, depth: 175 mm
2 sliding panels, depth: 115 mm
- To fit
- Enclosure type: VX IT
Width: = 800 mm
Depth: = 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 4.5 kg
- Gross weight
- 4.84 kg
- PCF per pack (cradle-to-gate)
- 14.6 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177950887
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
VX IT gland plate module, multi-piece, solid, for width 800 mm, W x D 800 x 600 mm, sheet steel