- Article number:
- VX 5301423
- Product description
- To replace existing doors.
- Material
- Frame: Extruded aluminium section
Vertical extrusion: Aluminium, anodised
Horizontal extrusion: Aluminium, spray finished
Viewing window: Single-pane safety glass, 3 mm
- Colour
- Comfort handle VX, hinges, horizontal extrusion: RAL 9005
Vertical profile: silver coloured
- Supply includes
- Door with comfort handle VX for semi-cylinders with security lock 3524 E
3 x 180° hinges, fitted
Assembly parts
- Assembly instruction
- For a door opening angle of 180° when baying, a 180° baying hinge is required
- Note
- Door opening angle for stand-alone siting: max. 240°
- Door opening angle when baying: max. 105°
- IP protection category to IEC 60 529
- IP 55
- To fit
- Enclosure type: VX IT
Width: = 800 mm
Height: = 2,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 16.142 kg
- Gross weight
- 17.2 kg
- PCF per pack (cradle-to-gate)
- 65.5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177955028
- ETIM 9
- EC000747
- ECLASS 8.0
- 27182204
- Product description
-
Aluminium glazed door, one-piece for VX IT, to replace existing doors. For enclosure width 800 mm, for enclosure height 2,000 mm, frame: extruded aluminium section