Air baffle plate for VX IT 482.6 mm (19") mounting angles, standard

Article number: DK 5302012

To separate the hot/cold zones within an enclosure with aisle containment or when using an LCP system.

Article number:
DK 5302012
Benefits
To selectively boost the energy efficiency of your climate control system
Vertical brush strip for collision-free shielding with installed rail systems on the outer mounting level.
Applications
To separate the hot/cold zones within an enclosure with aisle containment or when using an LCP system.
Material
Sheet steel
Blanking panel: Plastic, UL 94-HB, halogen-free
Brush strip: Plastic, UL 94-HB
Surface finish
Spray-finished
Colour
RAL 9005
Supply includes
2 vertical trim panels
2 horizontal trim panels
4 brush strips
4 cellular PU foam pieces
Assembly parts
Assembly instruction
The vertical trim panels with brush strip may be fitted on both the front and rear 482.6 mm (19") mounting angles for partitioning.
The horizontal trim panels with brush strips can only be mounted on the front 482.6 mm (19") mounting angles.
482.6 mm (19") mounting cut-outs integrated within the partitioning areas may optionally be sealed with the supplied blanking panels, or used to install additional components or for cable routing. Please see the product-specific scope of supply.
To fit
Width: = 600 mm
Height: = 1,800 mm
Packs of
1 pc(s).
Net weight
2.276 kg
Gross weight
2.278 kg
Customs tariff number
56090000
EAN
4028177955271
ETIM 9
EC000331
ECLASS 8.0
27189272
Product description
Air baffle plate, for VX IT 19" mounting angles, standard, to separate the hot/cold zones within an enclosure with aisle containment or when using an LCP system. WxH: 600x1800 mm, RAL 9005
Documentation
Instructions