- Article number:
- VX 5302022
- Product description
- Combination of a C rail for cable clamping with cable clamps and a cable guide rail with T-heads for cable routing. The cables can optionally be secured to the combination rail with cable clamps, cable ties or velcro fasteners to be relieved of strain.
- Benefits
- May be installed on either the outside or inside of the enclosure frame
- Applications
- For cable routing and strain relief of routed cables on the VX frame structure
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Installation options
- Direct screw-fastening between the vertical uprights of the enclosure frame
- To fit
- Enclosure type: VX
VX IT
TX CableNet
Width: = 1,000 mm
Depth: = 1,000 mm
- Suitable for width
- = 1,000 mm
- Packs of
- 4 pc(s).
- Net weight
- 1.72 kg
- Gross weight
- 2.62 kg
- PCF per pack (cradle-to-gate)
- 9.9 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177952546
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
-
Combination rail for VX IT, for cable routing and strain relief of routed cables on the VX frame structure, for enclosure width 1,000 mm, for enclosure depth 1,000 mm