- Article number:
- VX 5302037
- Product description
- Every VX IT frame is easily converted to a rack suitable for dismantling. To this end, the frame sections in the roof and base frame must be separated, optionally in the width or depth. The four connection components are inserted into the frame section and screw-fastened. The external dimensions of the frame remain unchanged.
- Supply includes
- 4 connection components, internal
4 connection components, external
Earth strap
Assembly parts
- Note
- The maximum achievable IP protection category is restricted by separation of the frame.
- The static load capacity of the frame structure is reduced to 8,000 N
- Packs of
- 1 pc(s).
- Net weight
- 1.1 kg
- Gross weight
- 1.227 kg
- Customs tariff number
- 83024900
- EAN
- 4028177952669
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
Kit for separate frame VX, each TS frame is easily converted to a rack suitable for dismantling. To do this, the frame sections in the roof and base frame must be separated, optionally in the width or depth.