- Article no.:
- DK 5302053
- Product description
- Cable duct for concealed cable routing. Convenient access to the cabling at any time via the hinged duct cover, optionally removable. The duct has cable entry options to the enclosure interior and through the rear panel of the duct. The cable retaining bars enclosed with the duct are snap-mounted onto the cable fingers of the duct with variable depth to support cable routing. Alternatively, the cable duct may also be screw-fastened. For optimum air routing, it may be combined with the brush kit for VX IT.
- Benefits
- Simple assembly with tool-free quick-release fastening
- High packing density due to U-based cable routing
- Suitable for back-to-back baying
- Cable duct may be used as a shielding element to prevent air short-circuits within cold aisle containment
- Lockable cable glands, may be fitted with installation components on the 1 U mounting standard
- Technical specifications
- Integral 482.6 mm (19") mounting cut-outs (1 U): 6 pc(s).
- Material
- Sheet steel
Plastic to UL 94-HB
- Colour
- RAL 9005
- Supply includes
- Cable duct
2 covers
14 cable fingers , 6 U
10 cable retaining bars
Assembly parts
- Units
- 47 U
- To fit
- Cannot be combined with 482.6 mm (19") mounting angles, dynamic, for VX IT
- Note
- With symmetrical interior installation in the VX IT enclosure type, may not be combined with dynamic 482.6 mm (19") mounting angles. For asymmetrical interior installation, assembly on one side is supported.
- Dimensions
- Width: 109.5 mm
Depth: 314.5 mm
Length: 2,099 mm
- To fit
- Enclosure type: VX IT
TX CableNet
Width: = 800 mm
Height: = 2,200 mm
= 2,200 mm
- Suitable for width
- = 800 mm
- Packs of
- 1 pc(s).
- Net weight
- 10.2 kg
- Gross weight
- 10.78 kg
- PCF per pack (cradle-to-gate)
- 39.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177958593
- ETIM 9
- EC000012
- ECLASS 8.0
- 27400703
- Product description
-
Cable duct, 47 U, for concealed cable routing. For enclosure width 800 mm, for enclosure height VX IT 2200 mm