- Article number:
- VX 5302105
- Design
- for VX IT 482.6 mm (19") mounting angles, standard
- Product description
- Suitable for assembling a 482.6 mm (19") mounting level or for 482.6 mm (19") partial installation. The L-shaped design directly accommodates all commercially available installation kits for server systems, which are fastened directly to the 482.6 mm (19") system punchings.
- Benefits
- Integral, bidirectional U labelling
- Integral system punchings on a U pitch pattern on the front and sides, allows U-specific mounting of cable routing components for structured cabling
- Technical specifications
- Side punchings, round and square, on a U pitch pattern
- Potential equalisation within the mounting level and with the locating frame is achieved via the assembly components
- 482.6 mm (19") mounting hole including U centre fixing attachment to standard EIA 310 E
- Applications
- For mounting a 482.6 mm (19") mounting level within the VX IT rack system
- Material
- Sheet steel, 2 mm
- Surface finish
- Primed
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- Mounting position
- rear
- Installation options
- Alternative installation widths from 21" – 24", depending on the mounting variant and rack dimensions selected
- Assembly instruction
- To be combined with cross-member, depth stays or mounting bracket for attachment
- Use of the different mounting options depends on the relevant enclosure dimensions
- To fit
- Height: = 38 U
= 1,800 mm
- Packs of
- 2 pc(s).
- Net weight
- 7.6 kg
- Gross weight
- 8.14 kg
- PCF per pack (cradle-to-gate)
- 31 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177955431
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
Mounting angles standard, 482.6 mm (19") for VX IT, to build an inch-based mounting level within the VX IT housing system, for enclosure height 38 U, sheet steel, 2 mm, primed, RAL 9005