- Article number:
- VX 5302166
- Design
- for VX IT 482.6 mm (19") mounting angles, standard
for VX IT 482.6 mm (19") mounting angles, dynamic
- Product description
- To accommodate 19" mounting angles.
- Benefits
- Particularly high load capacity up to 15,000 N
- Enhanced stability thanks to improved load distribution
- Symmetrical or asymmetrical installation supported
- More space for cable routing or integration of a Liquid Cooling Unit (LCU) with one-sided, asymmetrical (laterally offset) installation
- Ideal for integrating 482.6 mm (19") mounting angles for alternative installation with 21", 23", or 24" components
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 9005
- Supply includes
- Depth stays
Assembly parts
- Assembly instruction
- For the attachment of mounting angles in enclosures that are greater than 1000 mm deep and greater than 600 mm wide, an additional support rail for VX IT is required
- To fit
- Enclosure type: VX IT, standard
VX IT, dynamic
Width: = 600 mm
Depth: = 1,200 mm
- Packs of
- 2 pc(s).
- Net weight
- 3.5 kg
- Gross weight
- 3.652 kg
- PCF per pack (cradle-to-gate)
- 27.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177955608
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
Depth stays to accommodate 482.6 mm (19") mounting angles. For enclosure width = 600 mm, for enclosure depth = 1,200 mm, sheet steel, spray-finished, RAL 9005