Network/server rack VX IT with glazed door, with 482.6 mm (19") mounting angles, dynamic

Article no.: VX 5308823

VX IT network/server enclosure, closed, for direct climate control tailored to the specific enclosure. 482.6 mm (19") interior installation with 482.6 mm (19") mounting angles in the dynamic version, available in a range of size variants.

Article no.: PRO106864

PDU UK basic

Article no.: 5301235

Internal latch for side panel, screw-fastened, sheet steel

Article no.: PRO115269

PDU metered

Article no.: PRO115364

PDU basic

Article no.: PRO115365

PDU switched

Article no.: PRO115470

PDU metered plus

Article no.: PRO115471

PDU UK, metered version

Article no.: PRO115366

PDU managed

Article no.:
VX 5308823
Product description
TS IT, glazed door, solid rear door, 482.6 mm (19") mounting frame
Material
Sheet steel
Aluminium
Glazed door: Single-pane safety glass, 3 mm
Front door: Aluminium, 1.25 mm
Rear door: Sheet steel, 1.5 mm
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Spray-finished
Rear door and roof: Dipcoat-primed, powder-coated
Front door: Aluminium, anodised/spray-finished
General colour
RAL 7035
Colour
Enclosure frame, rear door and roof: RAL 7035
Front door: Vertical sections, silver coloured and horizontal sections, RAL 9005
Interior installation: RAL 9005
Handle and hinges: RAL 9005
Supply includes
VX enclosure frame with doors and roof plate
Glazed aluminium door at the front, 180° hinges
Sheet steel rear door, solid, vertically divided, 180° hinges
Lock front and rear: Comfort handle for profile half-cylinders and security lock 3524 E
Mounting angles, 482.6 mm (19")
Spacers, height 50 mm, to raise a cover plate above the fan cut-out in the roof plate, for passive cooling (supplied loose). Not required for variants without a cut-out.
12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
25 multi-tooth screws, conductive (supplied loose)
IPPC pallet
Roof plate, multi-piece, with cable entry in the corner sections front and rear
Dimensions
Width: 600 mm
Height: 2,000 mm
Depth: 1,000 mm
Units
42 U
Units
42 U
Free mounting space to the 482.6 mm (19") level, front/rear
87 mm / 213 mm
Mounting position of the 482.6 mm (19") level
front and rear
Distance between levels as delivered
700 mm
482.6 mm (19") attachment
with mounting bracket screw-fastened to the frame at the top and bottom
Design
dynamic
Roof design
multi-piece, with cable entry in the corner sections front and rear
Rear door design
Sheet steel door, solid, vertically divided, 180° hinges
Front door design
Glazed aluminium door, solid, one-piece, 180° hinges
Mounting angle design
Dynamic 482.6 mm (19") mounting angles in the VX IT
Base design
Open
482.6 mm (19") level(s) version
482.6 mm (19") level, front and rear
Mounting angles position
482.6 mm (19") level, front and rear
Load capacity
18,000 N
Max. load capacity (static) per enclosure to UL 2416
15,000 N
IK Code
IK08
Note
Depending on how and where it is sited, the door opening angle may vary for selected applications
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
90.6 kg
Gross weight
101 kg
PCF per pack (cradle-to-gate)
248.8 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94032080
EAN
4028177945067
ETIM 9
EC002499
ECLASS 8.0
27180207
Product description
VX IT, 19" mounting angles, dynamic, front and rear, glazed door, WHD: 600 x 2000 x 1000 mm, 42 U
Approvals
UL + C-UL (listed)
Certificates
Negative Certificate
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Instructions
Data sheets
Technical details
Visio Shapes
VX IT network, server and electronics enclosure, "dynamic" variant
<(>,<)>
IT rack, installation height 42 U, glazed door at the front<(>,<)>
two-piece, solid sheet steel door at the rear.
Rack frame:
Pre-configured IT rack, comprising a torsionally rigid, welded and full
symmetrical frame of rolled, 9-fold closed hollow profile, with punchin
in a 25 mm pitch pattern.
Frame with integrated M6 blind rivet nuts, to enable fittings to be
mounted without impairing the degree of protection. All profile edges
are chamfered. Horizontal sections with integrated channel above the PU
foam seal as protection for the seal.
Same profile on all sides, with two mounting levels accessible from
inside and outside, for fast and space-saving interior installation.
Square holes on all sides to enable the use of cage nuts and metric
screws up to M8.
Base:
Welded base frame with integrated reinforcement to enable direct boltin
to the floor from inside the enclosure. Open base frame, without gland
plates, for optional individual configuration with base modules from th
range of accessories.
Baying possible on all sides. Static load capacity up to 18,000 N, and
up to 15,000 N acc. to UL 2416.
Front and rear door:
Glazed aluminium front door (IP 55) with 3 mm single-pane safety glass
(ESG) held in a frame of aluminium sections, vertical sections
silver-grey anodised, horizontal sections painted, RAL 9005.
Door with foamed-in seal, three hinges and four-point locking rod.
Door hinge can be swapped from right to left, hinge pins with integrate
door opening angle 240° for stand-alone enclosures, 105° with baying.
Two-piece, solid sheet steel rear door (IP 20), divided vertically, wit
foamed-in PU seal. Rear door with integrated reinforcement section on
both sides, with three hinges and central three-point locking rod.
Complete handling from outside, no access necessary in the area of the
installed components.
Door hinge can be swapped from right to left, hinge pins with integrate
door opening angle 240° for stand-alone enclosures, 160° with baying.
Baying hinges with 180° opening angle for front and rear doors availabl
separately via the range of accessories.
Both doors with comfort handle for semi-cylinder (30/10) mm, with
security lock 3524 E.
Roof plate:
Multi-part roof plate with cable entry via brush strips in the front an
rear corners on both sides. The multi-part design permits removal of th
roof plate with the cabling in place, which greatly simplifies later
retrofitting or modification.
Mounting levels:
Enclosure pre-configured with two 482.6 mm (19") mounting levels, front
and rear.
The total static load capacity of both mounting levels is 18,000 N.
Dynamic load capacity (moving on transport module) up to 10,000 N.
Mounting level comprising universal mounting angles for server, network
and electronics applications, front and rear, depth-variable, 12.5 mm
pitch pattern<(>,<)>
screw-fastened to the enclosure frame via mounting brackets at top and
bottom.
Imperial mounting levels can be positioned either symmetrically or
asymmetrically with an offset to each other. Alternative mounting
dimensions for 21", 23" or 24" components can also be realised.
Mounting angles front and rear, material thickness 2.5 mm, with
additional pitch pattern in accordance with the standard EIA 310 E. All
height units are marked on the mounting angles and numbered in opposite
directions. Height unit markings on both mounting levels can be read
from both inside and outside for simplified component installation.
Front mounting angles prepared for tool-free mounting of cable routing
aids and organisation of structured cabling with maximum packing
density.
Rear mounting angles prepared on both sides for mounting of a Power
Distribution Unit (PDU) in 1 U form factor for electrical power
distribution in the enclosure, avoids occupying component installation
space thanks to space-saving side mounting in the zero-U space between
mounting level and side panel.
Supply includes:
Practice-proven mounting accessories, such as spacers for optional
raising of the cover plate, fixing accessories for 19" components
comprising twelve 19" fasteners, 1 U, contacting, and 25 hexagon socket
screws, conductive, with washers for thread size M5.
Potential equalisation:
All panel parts with automatic potential equalisation or prepared for
the attachment of earthing straps.
482.6 mm (19") assembly parts are supplied loose.
A potential equalisation kit is available as an accessory.
Side panels:
Side panels are not included in the scope of supply.
One-part screw-fastened variant (IP 55) as well as horizontally divided
and vertically divided, hinged variant (IP 20) available via the range
of accessories.
QR code:
Printed QR codes on all panel parts, the roof, doors and rating plate
provide for the unambiguous marking of individual components, simplify
access to relevant product information and documentation, and ensure th
full traceability of single parts.
Material:
Enclosure frame, roof: Sheet steel 1.5 mm
Rear door: Sheet steel 1.5 mm
Front door: Aluminium 1.5 mm, single-pane safety glass (ESG) 3.0 mm
482.6 mm (19") mounting angles: Sheet steel 2.5 mm
Surface finish (sheet steel):
Triple surface treatment for corrosion protection and resistance to
mineral oil, lubricants, machining emulsions and solvents:
Nanoceramic coating, electrophoretic dipcoat priming, textured powder
coating in RAL 7035/9005.
Protection classes:
Protection category according to IEC 60 529 (with mounted side panels o
in a bayed suite with seals):
IP 00
Protection category according to NEMA (with mounted side panels or in a
bayed suite with seals):
---
Surface finish:
Panel parts, doors, interior installation, painted in RAL 7035/9005
Aluminium front door, vertical, aluminium, silver-grey anodised
Aluminium front door, horizontal, aluminium, painted in RAL 9005
Approvals:
UL2416 NWIN (NFPA70, NFPA75)
IEC/EN 60950 (CB Certificate and Report)
IEC/EN 62368 (CB Certificate and Report)
Dimensions (WHD): 600x2000x1000 mm
Earthing measures in accordance with the risk assessment
according to DIN EN 62368-1 are not required for VX IT cabinets<(>,<)>
therefore an earthing accessory is not included in the scope of deliver
For increased EMC requirements a potential equalization set can be
purchased via the accessories programme. (5302.027 and 5302.028)
Model No: VX IT 5308.823
Manufacturer: Rittal GmbH & Co. KG