Slide rail, 2 U, static installation for VX IT

Article number: DK 5501400

For mounting between 482.6 mm (19˝) mounting angles.

Article number:
DK 5501400
Product description
System punchings for mounting accessories and cooling active components.
Applications
For mounting on a 482.6 mm (19") mounting level
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Length
150 mm
Installation options
for 482.6 mm (19") mounting angles, standard
for 482.6 mm (19") mounting angles, dynamic
Load capacity
300 N, static
Packs of
2 pc(s).
Net weight
0.62 kg
Gross weight
0.703 kg
PCF per pack (cradle-to-gate)
2.6 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177678958
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Slide rail, 2 U, D: 150 mm, 30 kg, static, For a 482.6 mm (19") attachment level, static installation, for 482.6 mm (19") system punchings
Documentation
Instructions