Slide rail, 1 U, depth-variable for VX IT, TE, TX CableNet

Article number: DK 5501460

For mounting between a front and a rear pair of mounting angles.

Article number:
DK 5501460
Benefits
Tool-free, time-saving one-man assembly from the enclosure front
All three mounting holes in the EIA system punchings are available for screw-fastening the equipment.
Alternatively, direct screw fastening in the TE 8000 to the 482.6 mm (19") system punchings is also possible
Applications
For mounting on the front mounting level
To support heavy installed equipment
To adapt to individual distances between 482.6 mm (19") levels
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Installation options
482.6 mm (19") L mounting angles, front and rear
482.6 mm (19") mounting frames front and rear
for 482.6 mm (19") mounting angles, standard
Load capacity
800 N
Note
Effective contact surface 25 mm per side
To fit
Enclosure type: VX IT
TE
TX CableNet
Distance between levels
400 ‐ 600 mm
Packs of
2 pc(s).
Net weight
2.164 kg
Gross weight
2.34 kg
PCF per pack (cradle-to-gate)
9 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177679016
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Slide rail, support surface width: 25 mm, depth-variable, 80 kg, For two 482.6 mm (19")-mounting angles (front+rear), distance between levels:: 400-600 mm
Documentation
Instructions
482.6 mm (19") - slide rails, depth-variable
Depth-variable slide rails for L-shaped mounting
angles and similar shapes of mounting angles.
For mounting between a pair of mounting angles
and to support heavy installed equipment.
Distance between 482.6 mm (19") levels from
400-600 mm, load capacity 80 kg.
The slide rails have vent holes across the entire
depth to support the climate control of integral
components.
Tool-free, time saving one-man assembly from the
enclosure front.
Locate, pull-out, snap into position.
All three mounting holes in the 482.6 mm (19") system
punchings are available for screw-fastening the
equipment.


Material: Sheet steel
Surface finish: Zinc-plated
Model No. DK: 5501.460
Manufacturer: Rittal