- Article number:
- DK 5501615
- Design
- 482.6 mm (19")
- Product description
- For mounting between 482.6 mm (19") mounting angles.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 9005
- Load capacity
- 25 kg surface load, static
- Note
- Not suitable for combination with telescopic slides.
- Dimensions
- Width: 482.6 mm
Depth: 250 mm
- Units
- 2 U
- Packs of
- 1 pc(s).
- Net weight
- 2.078 kg
- Gross weight
- 2.125 kg
- PCF per pack (cradle-to-gate)
- 9.5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177679054
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
DK Component shelf, WHD: 482,6x2 Ux250 mm, 25 kg, static, distance between levels:, static installation, For 482.6 mm (19") system punchings, RAL 9005