- Article number:
- DK 5502325
- Product description
- For front attachment to mounting angles, 482.6 mm (19"). With cover and telescopic slides to accommodate assignment lists, operating manuals and small parts. The small version of the 2 U variant is also suitable for mounting inside a swing frame.
- Material
- Sheet steel
- Colour
- RAL 9005
- Supply includes
- Fully assembled
Security lock 12321
- Clearance depth
- 419 mm
- Clearance width
- 411 mm
- Packs of
- 1 pc(s).
- Net weight
- 7.785 kg
- Gross weight
- 8.195 kg
- PCF per pack (cradle-to-gate)
- 31.2 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177679399
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
DK Drawer, 3 U, For a 482.6 mm (19") attachment level, Installation depth: 427 mm, RAL 9005