- Article number:
- DK 5502550
- Design
- Gland plate, solid, with sliding panel, multi-piece
- Product description
- Potential equalisation is provided via assembly components and earthing points. Gland plate set: To conceal the entire base opening. Gland plate modules: Select suitable modules depending on the application.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Note
- To select the required module plates for completing the base area, please observe the information about the base mount included in the assembly instructions.
- To fit
- Enclosure type: TS IT
TX CableNet
Width: 800 mm
Depth: 1,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 7.94 kg
- Gross weight
- 8.42 kg
- PCF per pack (cradle-to-gate)
- 32.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177682498
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
DK Gland plate set, solid gland plate, with sliding panel, multi-piece, WxD: 800x1000 mm, for TS IT, TX CableNet, sheet steel, zinc-plated