Fan module for VX IT, TS IT

Article no.: SK 5503020

For active ventilation. The unit may optionally be extended with additional fans. Simple connection system and energy-efficient speed control.

Article no.: 6450060

Connection cable for power pack

Article no.: 7200210

Connection cable for power packs

Article no.: 7200215

Connection cable for power packs

Article no.: 7990000

Fan expansion kit for VX IT, TS IT

Article no.: 3110000

Thermostat Enclosure internal thermostat

Article no.:
SK 5503020
Design
Without roof plate
Product description
For active ventilation. The unit may optionally be extended with additional fans.
Benefits
Simple connection system with C13 IEC 320 socket
Energy-efficient speed control with preset characteristic curve
International approvals and multi-voltage capability for worldwide use
Material
Sheet steel, spray-finished
Colour
RAL 7035
Supply includes
1 fan unit
2 fans
Fully wired ready for connection
Assembly parts
Installation and Short User's Guide
Air throughput (at operating point)
280 m³/h
Rated operating voltage
100 V - 240 V, 1~, 50 Hz/60 Hz
Rated current max.
At 50 Hz: 0.7 A
At 60 Hz: 0.69 A
Dimensions
Width: 550 mm
Height: 42 mm
Depth: 340 mm
IP protection category to IEC 60 529
IP 20
Speed
100 %
Pre-fuse
Miniature circuit-breaker/fuse: 10 A
Installation options
In VX IT with W x D (mm): 800 x 800 / 800 x 1000 / 800 x 1200
In TS IT with W x D (mm): 800 x 800 / 800 x 1000 / 800 x 1200
In TX CableNet with W x D (mm): 800 x 800 / 800 x 1000
Note
Reduction in the specified air throughput to 280 m³/h at 25 Pa counterpressure
Noise level (at operating point)
46 dB(A)
To fit
Enclosure type: VX IT
TS IT
TX CableNet
Operating temperature range
5 °C...55 °C
Power consumption
42.5 W
Packs of
1 pc(s).
Net weight
3.4 kg
Gross weight
3.52 kg
Customs tariff number
84145915
EAN
4028177966246
ETIM 9
EC000320
ECLASS 8.0
27180716
Product description
SK Fan module 100-240 V, 50-60 Hz, speed-controlled, (2 fans, max. 6 fans) 280 m³/h, for VX IT, WxHxD: 550x42x340 mm, RAL 7035
Approvals
UL
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further instructions
Instructions
Data sheets
Technical system catalogue
SK fan module 100-240 V, 50-60Hz
Order No. SK 5503.020
Fan module for active ventilation of an enclosure.
Use, directly in the cut-out integrated in the roof panel of the
dimension WxD 490x260 mm.
Applicable e.g. for manufacturer Rittal, enclosure series VX IT, TS IT.
Complete unit ready for connection with C 13 cold appliance socket
Incl. 2 axial fans with integrated speed controllers (expandable to max.
6 fans), mounting material and installation instructions.
Technical data:
Rated operating voltage:
100-240 V, 1~, 50/60 Hz
Rated power with 6 fans (max.): 34 W at 50/60 Hz
Rated current with 6 fans (max.) at 50/60 Hz: 0.34 A
Fine-wire fuse T 10 A, 250 V, 5 x 20 mm integrated
Air performance free blowing: 400 m³/h
Air performance at operating point:
280 m³/h at 25 Pa, 50/60 Hz
Sound pressure level at operating point: 46 dB (A)
Operating temperature range:
+5°C to + 55°C
Dimensions WxHxD in mm: 550x42x340 mm
Protection class according to IEC 60529: IP 20
Material: sheet steel, painted
Color: RAL 7035 structure

Order No. SK 5503.020
Manufacturer: Rittal