- Article no.:
- SE 5841600
- Material
- Enclosure: Sheet steel 1.5 mm
Door: Sheet steel, 2.0 mm
Rear panel: Sheet steel, 1.5 mm
Gland plates: Sheet steel, 1.5 mm
Mounting plate: Sheet steel, 3.0 mm - Surface finish
- Enclosure, door and rear panel: dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate and gland plates: Zinc-plated - Colour
- RAL 7035
- Supply includes
- Enclosure, solid top and sides
Door(s)
R/h door hinge with single-door enclosures, may be swapped to opposite side
Mounting plate
Gland plates
Rear panel, detachable
Lock: 3 mm double-bit
2 punched rails 18 x 39 mm
Rear panel, one-piece - Dimensions
- Width: 1,200 mm
Height: 1,800 mm
Depth: 400 mm - Dimensions mounting plate (W x H)
- 1,099 mm x 1,696 mm
- Protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 3R
- NEMA 12
- Type rating to UL 50E
- Type 1
- Type 2
- Type 3
- Type 3R
- Type 12
- IK Code
- IK10
- Number of doors
- 2
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 165.33 kg
- Gross weight
- 173.4 kg
- PCF per pack (cradle-to-gate)
- 469.89 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94032080
- EAN
- 4028177959132
- ETIM 9
- EC000261
- ETIM 8
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- VX SE free-standing enclosure system, WHD: 1200x1800x400 mm, sheet steel, with mounting plate, two doors at the front
- Documentation
- Further information
- Instructions
- Load brochure
- Protective conductor brochure
- Safety instructions
Enclosure (System Enclosure VX SE, sheet steel)
Control cabinet for individual installation in
integral construction, consisting of basic body, doors,
rear panel and base assembly. Basic body made of
profiled side walls and roof. Housing profile with
System perforation in 25 mm DIN dimensional grid. Vertical
profiles, as well as front and rear roof frame profile
with two mounting levels for space-saving system expansion.
Rear panel screwed, base assembly welded in,
consisting of base frame and multiple divided,
sliding floor panels, with lock and side door.
Doors:
overlapping doors with foamed PU foam seal,
with removable square tube frame with perforation in
DIN dimension grid of 25 mm, lock door right with
Bar lock with four-way locking,
Double-bit insert according to DIN 43668,
Side door additionally double-locked with swing lever
Hinges with screwed-on stops, door hinge
exchangeable, with captive hinge pins,
Door opening angle 130° can be retrofitted to 180° without tools,
automatic potential equalisation to the housing body.
Gland plates:
3-part, removable and exchangeable,
mounted, automatic potential equalisation for
housing body.
Rear panel:
with foamed PU seal, screwed, automatic
potential equalisation to the housing body.
Mounting plate:
C-edged at the sides, via integrated plastic gliders
and mounting rails, depth adjustable in
grid of 25 mm. Including mounting grid for simplification
the positioning of components.
Material:
Body, rear panel, top, bottom panels: 1.5 mm sheet steel
door: 2 mm sheet steel
mounting plate: 3 mm sheet steel
Surface finish:
Triple surface treatment for corrosion protection
and resistance to mineral oils, lubricants,
Processing emulsions and solvents, nanoceramics
coating, electrophoresis dip primer,
outer surfaces powder coated in RAL 7035 texture.
Mounting plate and gland plates: galvanised
Protection class:
IP 55 according to IEC 60 529
Protection class to UL 508A: Type 12, 3R
Impact protection to IEC 62 262: IK10
Dimensions (W x H x D): 1200x1800x400 mm
Control cabinet for individual installation in
integral construction, consisting of basic body, doors,
rear panel and base assembly. Basic body made of
profiled side walls and roof. Housing profile with
System perforation in 25 mm DIN dimensional grid. Vertical
profiles, as well as front and rear roof frame profile
with two mounting levels for space-saving system expansion.
Rear panel screwed, base assembly welded in,
consisting of base frame and multiple divided,
sliding floor panels, with lock and side door.
Doors:
overlapping doors with foamed PU foam seal,
with removable square tube frame with perforation in
DIN dimension grid of 25 mm, lock door right with
Bar lock with four-way locking,
Double-bit insert according to DIN 43668,
Side door additionally double-locked with swing lever
Hinges with screwed-on stops, door hinge
exchangeable, with captive hinge pins,
Door opening angle 130° can be retrofitted to 180° without tools,
automatic potential equalisation to the housing body.
Gland plates:
3-part, removable and exchangeable,
mounted, automatic potential equalisation for
housing body.
Rear panel:
with foamed PU seal, screwed, automatic
potential equalisation to the housing body.
Mounting plate:
C-edged at the sides, via integrated plastic gliders
and mounting rails, depth adjustable in
grid of 25 mm. Including mounting grid for simplification
the positioning of components.
Material:
Body, rear panel, top, bottom panels: 1.5 mm sheet steel
door: 2 mm sheet steel
mounting plate: 3 mm sheet steel
Surface finish:
Triple surface treatment for corrosion protection
and resistance to mineral oils, lubricants,
Processing emulsions and solvents, nanoceramics
coating, electrophoresis dip primer,
outer surfaces powder coated in RAL 7035 texture.
Mounting plate and gland plates: galvanised
Protection class:
IP 55 according to IEC 60 529
Protection class to UL 508A: Type 12, 3R
Impact protection to IEC 62 262: IK10
Dimensions (W x H x D): 1200x1800x400 mm