VX SE free-standing enclosure system IP 66/NEMA 4X

Article no.: SE 5852680

Free-standing stainless steel enclosure with stable enclosure body, two integral mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Efficiency is enhanced, as the side panels no longer need to be fitted. Increased protection thanks to IP 66 / NEMA 4X.

Article no.:
SE 5852680
Material
Enclosure: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
Door: Stainless steel 1.4301 (AISI 304), 2.0 mm, exterior brushed
Rear panel: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
Mounting plate: Sheet steel, 3.0 mm
Base: Stainless steel 1.4301 (AISI 304), 1.5 mm
Surface finish
Enclosure, rear panel and door: Brushed, grain size 400
Mounting plate: Zinc-plated
Base: Uncoated
Supply includes
Enclosure, solid top and sides
Door(s)
Door hinged on the right, may be swapped to the left
Rear panel, detachable
Mounting plate
Base, gland plate(s)
Lock: 3 mm double-bit
2 punched rails 18 x 39 mm
Dimensions
Width: 800 mm
Height: 1,800 mm
Depth: 500 mm
Dimensions mounting plate (W x H)
699 mm x 1,696 mm
Protection category to IEC 60 529
IP 66
Protection category NEMA
NEMA 4X
Type rating to UL 50E
Type 1
Type 2
Type 3
Type 3X
Type 3R
Type 3RX
Type 4
Type 4X
Type 12
IK Code
IK10
Number of doors
1
Note
Due to the hardness of the material, we recommend using metal multi-tooth screws 2486.400 for the interior installation.
Basic material
Stainless steel 1.4301 (AISI 304)
Packs of
1 pc(s).
Net weight
132.3 kg
Gross weight
134 kg
PCF per pack (cradle-to-gate)
401.68
Customs tariff number
94032080
EAN
4028177959408
ETIM 9
EC000261
ECLASS 8.0
27180101
Product description
VX SE Free-standing enclosure system, WHD: 800x1800x500 mm, Stainless Steel, 1.4301, with mounting plate, single door at the front
Approvals
UL + C-UL (listed)
Certificates
Protection category
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
PCF-declaration
Documentation
Further information
Info sheet
Instructions
Load brochure
Protective conductor brochure
Safety instructions
Data sheets
Technical details
Schaltschrank (Freestanding-Enclosure VX SE IP 66/NEMA 4X)

Control cabinet for individual installation in
self-supporting integral construction,
consisting of basic body, door,
rear panel and closed gland plate. Basic corpus made of
profiled side panels and roof. Housing profile with
system perforation in 25 mm DIN dimensional grid. Vertical
profiles, as well as front and rear roof frame profile
with two mounting levels for space-saving
interior installation. Rear panel screw-fixed,
Welded-in base assembly, consisting of floor frame
and bottom plate with screw-fixed gland plates,
Right hinged door.
Door:
with horizontal double foamed seal, with
removable square tube frame with perforation in
DIN dimension grid of 25 mm, locking-rod quadruple
locked, double-bit insert according to DIN 43668,
hinges right hinged, changeable, with
captive hinge pins, door opening angle 130°
according to VDI, retrofittable to 180°, automatic
potential equalization to the housing body.
Bottom plate:
One-piece base plate with two gland plates,
removable and exchangeable, mounted,
automatic potential equalization to the housing body.
Rear panel:
with foamed seal, screwed, with square tube frame
for additional reinforcement, automatic
potential equalization to the housing body.
Mounting plate:
C-edged side, depth-adjustable in
25 mm grid via integrated plastic sliding pieces
and reusable mounting rails.
Including mounting grid for simple
positioning of components.
Material:
Housing body, door, rear panel,
Bottom plate: stainless steel 1.4301 (AISI 304)
Housing: 1.5 mm, brushed outside
Door: 2.0 mm, brushed outside
Back panel: 1.5 mm, brushed outside
Bottom plate: 3.0 mm, paint-free
Mounting plate: 3.0 mm, sheet steel
Surface:
Housing, door and rear panel: Brushed finish, grain 400
Bottom plate: paint-free
Mounting plate: galvanized
Protection class according to IEC 60 529: IP 66
Protection class according to UL 508A: Type 4X, 3R
Impact protection according to IEC 62 262: IK10
Dimensions (W x H x D): 800x1800x500 mm