VX SE free-standing enclosure system Stainless steel

Article no.: SE 5855600

Free-standing stainless steel enclosure with stable enclosure body, two integral mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Enclosure widths ranging from 600 to 1200 mm. Efficiency is enhanced, as the side panels no longer need to be fitted.

Article no.:
SE 5855600
Material
Enclosure: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
Door: Stainless steel 1.4301 (AISI 304), 2.0 mm, exterior brushed
Rear panel: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
Gland plates: Stainless steel 1.4301 (AISI 304), 1.5 mm
Mounting plate: Sheet steel, 3.0 mm
Surface finish
Enclosure, door and rear panel: Brushed, grain size 400
Gland plates: Uncoated
Mounting plate: Zinc-plated
Supply includes
Enclosure, solid top and sides
Door(s)
R/h door hinge with single-door enclosures, may be swapped to opposite side
Rear panel, detachable
Mounting plate
Gland plates
Lock: 3 mm double-bit
2 punched rails 18 x 39 mm
Dimensions
Width: 1,200 mm
Height: 2,000 mm
Depth: 500 mm
Dimensions mounting plate (W x H)
1,099 mm x 1,896 mm
Protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 3R
NEMA 12
Type rating to UL 50E
Type 1
Type 2
Type 3
Type 3R
Type 12
IK Code
IK10
Number of doors
2
Note
Due to the hardness of the material, we recommend using metal multi-tooth screws 2486.400 for the interior installation.
Basic material
Stainless steel 1.4301 (AISI 304)
Packs of
1 pc(s).
Net weight
186 kg
Gross weight
198 kg
PCF per pack (cradle-to-gate)
589.65
Customs tariff number
94032080
EAN
4028177959347
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Product description
VX SE Free-standing enclosure system, WHD: 1200x2000x500 mm, Stainless Steel, 1.4301, with mounting plate, two doors at the front
Approvals
UL + C-UL (listed)
Certificates
Protection category
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
PCF-declaration
Documentation
Further information
Instructions
Load brochure
Protective conductor brochure
Safety instructions
Data sheets
Technical details
Enclosure (System Enclosure VX SE, stainless steel)

Control cabinet for individual installation in
integral construction, consisting of basic body, doors,
rear panel and base assembly. Basic body made of
profiled side walls and roof. Housing profile with
System perforation in 25 mm DIN dimensional grid. Vertical
profiles, as well as front and rear roof frame profile
with two mounting levels for space-saving system expansion.
Rear panel screwed, base assembly welded in,
consisting of base frame and multiple divided,
sliding floor panels, with lock and side door.
Doors:
overlapping doors with foamed PU foam seal,
with removable square tube frame with perforation in
DIN dimension grid of 25 mm, lock door right with
Bar lock with four-way locking,
Double-bit insert according to DIN 43668,
Side door additionally double-locked with swing lever
Hinges with screwed-on stops, door hinge
exchangeable, with captive hinge pins,
Door opening angle 130° can be retrofitted to 180° without tools,
automatic potential equalisation to the housing body.
Gland plates:
3-part, removable and exchangeable,
mounted, automatic potential equalisation for
housing body.
Rear panel:
with foamed PU seal, screwed, automatic
potential equalisation to the housing body.
Mounting plate:
C-edged at the sides, via integrated plastic gliders
and mounting rails, depth adjustable in
grid of 25 mm. Including mounting grid for simplification
the positioning of components.
Material:
Body, door, rear panel,
gland plates: stainless steel 1.4301 (AISI 304)
enclosure: 1,5 mm
door: 2 mm
rear panel: 1,5 mm
gland plates: 1,5mm
mounting plate: 3 mm sheet steel
Surface finish:
enclosure, door and rear panel: brushed, grain size 400
gland plates: uncoated
mounting plate: zinc-plated
Protection class:
IP 55 according to IEC 60 529
Protection class to UL 508A: Type 12, 3R
Impact protection to IEC 62 262: IK10
Dimensions (W x H X D): 1200x2000x500 mm