Front panel for Compact Panel

Article number: CP 6028540

Aluminium, 3 mm.

Article number:
CP 6028540
Material
Aluminium, 3 mm
Surface finish
Natural anodised
To fit Model No.
6340.400
Dimensions
Width: 252 mm
Height: 350 mm
Packs of
1 pc(s).
Net weight
0.819 kg
Gross weight
0.82 kg
Customs tariff number
76169990
EAN
4028177382770
ETIM 9
EC000456
ECLASS 8.0
27189217
Product description
CP Front panel, for Compact-Panel, WD: 252x350 mm, aluminum