Cable gland module for support arm connection Ø 130 mm

Article number: CP 6052500

Use of the mounting cut-out for support arm connection Ø 130 mm, round, with enclosures mounted on the wall, for sealed cable entry. May also be mounted retrospectively with the cables already inserted. Fitted with T-heads for cable clamping. Particularly well-suited to cables with identical crosssections.

Article number:
CP 6052500
Product description
Use of the mounting cut-out for support arm connection Ø 130 mm, round, with enclosures mounted on the wall, for sealed cable entry. May also be mounted retrospectively with the cables already inserted. Fitted with T-heads for cable clamping. Particularly well-suited to cables with identical crosssections.
Benefits
May also be mounted retrospectively with the cables already inserted.
Particularly well-suited to cables with identical cross-sections
with T-heads for cable clamping
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
IP protection category to IEC 60 529
IP 55 with correct installation and cable entry
Packs of
1 pc(s).
Net weight
0.32 kg
Gross weight
0.341 kg
PCF per pack (cradle-to-gate)
1.3 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177305786
ETIM 9
EC000879
ECLASS 8.0
27069216
Product description
CP Cable gland module, for support arm connection Ø 130 mm
Documentation
Info sheet