Support section, height-adjustable for CP 40

Article number: CP 6146200

Support section, height-adjustable from 732 to 1122 mm.

Article number:
CP 6146200
Height adjustable y/n
Yes
Load capacity (static)
15 kg
Setting range
732 mm/1,122 mm
Packs of
1 pc(s).
Net weight
2.927 kg
Gross weight
3.127 kg
Customs tariff number
76042100
EAN
4028177384569
ETIM 9
EC000882
ECLASS 8.0
27182604
Product description
CP Support section, height-adjustable, CP 40, steel
Documentation
Info sheet