- Article number:
- CP 6212780
- Product description
- For swivel mounting of the support arm on vertical surfaces.
- Material
- Wall-mounted hinge: Cast steel
Concertina section: Plastic
- Colour
- Wall-mounted hinge: RAL 7035
Concertina section: RAL 7024
- Supply includes
- Concertina section
Screws for restricting rotation range
Adjusting screws
Self-tapping screws for support section attachment
Seals
- Rotating/tilting
- Yes
- Rotation angle/swivel area
- approx. 180°
- Adjustable to a limited extent by means of 2 slotted steel discs
- Packs of
- 1 pc(s).
- Net weight
- 8 kg
- Gross weight
- 8.32 kg
- PCF per pack (cradle-to-gate)
- 31.6 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177705616
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Wall-mounted hinge CP 120, outlet horizontal, without height offset