- Article number:
- CP 6501000
- Product description
- Attached to the connection components via 2 clamping screws.
- Material
- Steel conduit, powder-coated
- Colour
- RAL 7035
- Supply includes
- Support section
- Diameter
- 48.3 mm
- Length
- 500 mm
- Material thickness
- 4 mm
- Packs of
- 1 pc(s).
- Net weight
- 2.15 kg
- Gross weight
- 2.212 kg
- PCF per pack (cradle-to-gate)
- 8 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177262867
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Support section CP 40, solid, L: 500 mm, steel