- Article number:
- CP 6501150
- Material
- Die-cast zinc
- Surface finish
- Textured paint
- Colour
- RAL 7024
- Rotating/tilting
- Yes
- Rotation angle/swivel area
- approx. 330°, provided the top joint is able to move freely
- Packs of
- 1 pc(s).
- Net weight
- 2.119 kg
- Gross weight
- 2.128 kg
- Customs tariff number
- 76169990
- EAN
- 4028177436077
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
- CP Wall-mounted hinge CP 40, steel
- Declarations
- Manufacturer's declaration
- Documentation
- Instructions