- Article number:
- TP 6746600
- Material
- Enclosure: Sheet steel 1.5 mm
Door and console cover: Sheet steel, 2.0 mm, all-round foamed-in PU seal
Mounting plate: Sheet steel, 3.0 mm
- Surface finish
- Enclosure, cover and door: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated
- Colour
- RAL 7035
- Supply includes
- Enclosure, solid back and sides
Door or double door at front, with locking rod
Mounting plate
Cover hinged at rear, 2 stays with automatic locking. Automatic unlocking on the left, manual unlocking on the right
Gland plates
- Dimensions
- Width: 600 mm
Height: 975 mm
Depth: 400 mm
- Dimensions mounting plate (W x H)
- 530 mm x 900 mm
- Depth (top)
- 500 mm
- Depth (bottom)
- 400 mm
- Number of doors
- 1
- IK Code
- IK08
- Note
- Positioning slide VX 5051.172 can be used as a mounting aid for base/plinth system VX in its new design
- IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Basic material
- Sheet steel
- Dimensions
- Width: 600 mm
Height: 975 mm
Depth (top): 500 mm
Depth (bottom): 400 mm
- Packs of
- 1 pc(s).
- Net weight
- 48 kg
- Gross weight
- 51.6 kg
- Customs tariff number
- 94032080
- EAN
- 4028177959927
- ETIM 9
- EC000784
- ETIM 8
- EC000784
- ECLASS 8.0
- 27180504
- Product description
-
TP one-piece console, WHD1: 600x975x400/D2: 500 mm, sheet steel