Worktop for Industrial Workstations

Article number: IW 6902100

Worktops (chipboards) for industrial workstations.

Article number:
IW 6902100
Material
Worktop: Chipboard (plastic-laminated on both sides (edging))
Colour
Worktop edge strip: RAL 7015
Dimensions
Width: 1,000 mm
Height: 38 mm
Depth: 895 mm
Packs of
1 pc(s).
Net weight
19.8 kg
Gross weight
22.5 kg
Customs tariff number
94039100
EAN
4028177289772
ETIM 9
EC002502
ECLASS 8.0
27180501
Product description
IW Industrial workstation, worktops, WD: 1000x895 mm
Data sheets
Technical details